CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 752235 | n.d. 1 1/2 in. Size 90º Long Sweep Street Bend (SPG x H) | Longueur n.d. 4,50 in | Width n.d. 2.276 in | Hauteur n.d. 4,56 in |
| 752237 | n.d. 2 in. Size 90º Long Sweep Street Bend (SPG x H) | Longueur n.d. 5,31 in | Width n.d. 2.734 in | Hauteur n.d. 5,33 in |
| 752239 | n.d. 3 in. Size 90º Long Sweep Street Bend (SPG x H) | Longueur n.d. 7,47 in | Width n.d. 3.98 in | Hauteur n.d. 7,57 in |
| 752241 | n.d. 4 in. Size 90º Long Sweep Street Bend (SPG x H) | Longueur n.d. 9,22 in | Width n.d. 5.058 in | Hauteur n.d. 7,28 in |

