CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750300 | n.d. 1 1/2 in. Size 90º Vent Elbow (H x H) | Longueur n.d. 3,15 in | Width n.d. 2.256 in | Hauteur n.d. 3,15 in |
| 750301 | n.d. 2 in. Size 90º Vent Elbow (H x H) | Longueur n.d. 3,73 in | Width n.d. 2.73 in | Hauteur n.d. 3,71 in |
| 750303 | n.d. 3 in. Size 90º Vent Elbow (H x H) | Longueur n.d. 5,73 in | Width n.d. 4.012 in | Hauteur n.d. 5,68 in |
| 750305 | n.d. 4 in. Size 90º Vent Elbow (H x H) | Longueur n.d. 7,29 in | Width n.d. 5.054 in | Hauteur n.d. 7,34 in |

