CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Width |
Height |
|---|---|---|---|---|
| 753340 | n.d. 1 1/2 in. Size and 3 in. Travel Type I Expansion Joint (H x SPG) | Length n.d. 2,538 in | Width n.d. 2.468 in | Height n.d. 6.887 in |
| 753341 | n.d. 2 in. Size and 3 in. Travel Type I Expansion Joint (H x SPG) | Length n.d. 2,866 in | Width n.d. 2.835 in | Height n.d. 6.857 in |
| 753342 | n.d. 3 in. Size and 3 in. Travel Type I Expansion Joint (H x SPG) | Length n.d. 4,126 in | Width n.d. 4.062 in | Height n.d. 8.388 in |