CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Width |
Height |
|---|---|---|---|---|
| 757288 | n.d. 1 1/2 in. Size and 3 in. Travel Type I Expansion Joint (H x H) | Length n.d. 2,564 in | Width n.d. 2.474 in | Height n.d. 6.907 in |
| 757289 | n.d. 2 in. Size and 3 in. Travel Type I Expansion Joint (H x H) | Length n.d. 2,894 in | Width n.d. 2.839 in | Height n.d. 6.874 in |
| 757290 | n.d. 3 in. Size and 3 in. Travel Type I Expansion Joint (H x H) | Length n.d. 4,130 in | Width n.d. 4.08 in | Height n.d. 8.476 in |
| 757291 | n.d. 4 in. Size and 8 in. Travel Type II Expansion Joint (H x H) | Length n.d. 5,087 in | Width n.d. 5.048 in | Height n.d. 14.884 in |