CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755480 | n.d. 4 x 3 in. Size Offset Flange with Adjustable Metal Ring | Longueur n.d. 7,03 in | Width n.d. 7.032 in | Height n.d. 4.363 in |
| 755483 | n.d. 4 x 3 in. Size Offset Flange with Adjustable Plastic Ring | Longueur n.d. 7,00 in | Width n.d. 6.988 in | Height n.d. 4.363 in |