CAD (0)
▾
Closet Flange One Piece Plastic Hub Flush Kit (SPG with Slot)
Flanges
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751720 | n.d. 4 in. Size Closet Flange One Piece Plastic Hub Flush Kit (SPG with Slot) | Longueur n.d. 7,04 in | Width n.d. 7.04 in | Height n.d. 2.055 in |
| 751814 | n.d. 4 x 3 in. Size Closet Flange One Piece Plastic Hub Flush Kit (SPG with Slot) | Longueur n.d. 7,09 in | Width n.d. 7.088 in | Height n.d. 2.436 in |