CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751731 | n.d. 4 in. Size Hub End with Adjustable Metal Ring | Longueur n.d. 7,03 in | Width n.d. 7.017 in | Height n.d. 2.057 in |
| 751742 | n.d. 4 x 3 in. Size Hub End with Adjustable Metal Ring | Longueur n.d. 7,03 in | Width n.d. 7.033 in | Height n.d. 2.62 in |