CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751734 | n.d. 4 in. Size Spigot End with Adjustable Metal Ring | Longueur n.d. 7,04 in | Width n.d. 7.012 in | Height n.d. 2.258 in |
| 751745 | n.d. 4 x 3 in. Size Spigot End with Adjustable Metal Ring | Longueur n.d. 7,03 in | Width n.d. 7.032 in | Height n.d. 2.54 in |