CAD (0)
▾
Tee Reducing (Socket x Socket x Socket)
Tees
Connect a smaller size pipe at a 90 degree angle to a run of pipe. All joints are solvent welded for a leak-proof connection.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
1 2
No d’article |
Size 1 (in) |
Size 2 (in) |
Size 3 (in) |
CAD |
---|---|---|---|---|
035354 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/2 | Size 3 (in) n.d. 1 | CAD n.d. |
035789 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/2 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035790 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | Size 3 (in) n.d. 1/2 | CAD n.d. |
235007 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035791 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 1 | CAD n.d. |
035792 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 1/2 | CAD n.d. |
235008 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 | Size 3 (in) n.d. 1 | CAD n.d. |
035962 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 1 | CAD n.d. |
035994 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 3/4 | CAD n.d. |
235009 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 1/2 | CAD n.d. |
035793 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 1 1/2 | CAD n.d. |
035794 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 1/2 | CAD n.d. |
035795 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035989 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 1 1/4 | CAD n.d. |
035796 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 3/4 | CAD n.d. |
235010 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 1/2 | CAD n.d. |
235011 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 1 | CAD n.d. |
035797 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 1/2 | CAD n.d. |
035798 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035799 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 1 | CAD n.d. |
235012 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 1 1/2 | CAD n.d. |
235013 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 2 | CAD n.d. |
035959 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 1 | CAD n.d. |
235014 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 1/2 | CAD n.d. |
235015 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035082 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 2 | CAD n.d. |
035800 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1/2 | CAD n.d. |
035801 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035802 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1 | CAD n.d. |
035803 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1 1/4 | CAD n.d. |
235016 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 2 1/2 | CAD n.d. |
035804 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1 | CAD n.d. |
035805 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1 1/2 | CAD n.d. |
235017 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035806 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1/2 | CAD n.d. |
035807 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035808 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 | CAD n.d. |
035809 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 1/4 | CAD n.d. |
035810 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 1/2 | CAD n.d. |
035811 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 1/2 | CAD n.d. |
035812 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035813 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 1 | CAD n.d. |
035814 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 1 1/4 | CAD n.d. |
035815 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 1 1/2 | CAD n.d. |
035816 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 2 | CAD n.d. |
035817 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 1/2 | CAD n.d. |
035818 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035819 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 1 | CAD n.d. |
035820 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 1 1/4 | CAD n.d. |
035821 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 1 1/2 | CAD n.d. |
1 2