CAD/BIM catalogue

CAD (0)
  • Le panier est vide
1 - 14 du 14 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Nom de l’article

Length

Largeur

Hauteur

n.d. 1 1/2 in. Size Sanitary Tee (H x H x H) n.d. 3,70 in n.d. 2,200 in n.d. 4,30 in
n.d. 2 in. Size Sanitary Tee (H x H x H) n.d. 4,50 in n.d. 2,700 in n.d. 5,40 in
n.d. 2 x 1 1/2 x 1 1/2 in. Size Sanitary Tee (H x H x H) n.d. 4,30 in n.d. 2,700 in n.d. 4,80 in
n.d. 2 x 1 1/2 x 2 in. Size Sanitary Tee (H x H x H) n.d. 4,40 in n.d. 2,700 in n.d. 5,20 in
n.d. 2 x 2 x 1 1/2 in. Size Sanitary Tee (H x H x H) n.d. 4,30 in n.d. 2,700 in n.d. 4,70 in
n.d. 3 in. Size Sanitary Tee (H x H x H) n.d. 6,60 in n.d. 4,000 in n.d. 7,90 in
n.d. 3 x 3 x 1 1/2 in. Size Sanitary Tee (H x H x H) n.d. 5,30 in n.d. 4,000 in n.d. 5,70 in
n.d. 3 x 3 x 2 in. Size Sanitary Tee (H x H x H) n.d. 4,04 in n.d. 4,042 in n.d. 4,04 in
n.d. 4 in. Size Sanitary Tee (H x H x H) n.d. 8,10 in n.d. 5,100 in n.d. 9,70 in
n.d. 4 x 4 x 2 in. Size Sanitary Tee (H x H x H) n.d. 6,60 in n.d. 5,000 in n.d. 6,70 in
n.d. 4 x 4 x 3 in. Size Sanitary Tee (H x H x H) n.d. 7,50 in n.d. 5,000 in n.d. 8,30 in
n.d. 6 in. Size Sanitary Tee (H x H x H) n.d. 11,70 in n.d. 7,300 in n.d. 14,50 in
n.d. 6 x 6 x 4 in. Size Sanitary Tee (H x H x H) n.d. 9,60 in n.d. 7,200 in n.d. 11,80 in
n.d. 8 in. Size Sanitary Tee (H x H x H) n.d. 14,76 in n.d. 9,440 in n.d. 18,52 in
1 - 14 du 14 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top