CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 755030 | n.d. 3 x 3 x 3 x 1 1/2 in. Size Sanitary Tee with Right Side Inlet (H x H x H x H) | Length n.d. 5,41 in | Largeur n.d. 5,412 in | Hauteur n.d. 5,41 in |
| 755032 | n.d. 3 x 3 x 3 x 2 in. Size Sanitary Tee with Right Side Inlet (H x H x H x H) | Length n.d. 5,49 in | Largeur n.d. 5,485 in | Hauteur n.d. 5,49 in |