CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 755520 | n.d. 3 in. Size Two Way Cleanout (H x H x H) | Length n.d. 7,64 in | Largeur n.d. 3,985 in | Hauteur n.d. 11,30 in |
| 755521 | n.d. 4 in. Size Two Way Cleanout (H x H x H) | Length n.d. 9,25 in | Largeur n.d. 5,094 in | Hauteur n.d. 13,42 in |