CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 750069 | n.d. 1 1/2 in. Size Cleanout Tee (H x H x FPT) | Length n.d. 2,26 in | Largeur n.d. 2,260 in | Hauteur n.d. 2,26 in |
| 750076 | n.d. 2 in. Size Cleanout Tee (H x H x FPT) | Length n.d. 2,73 in | Largeur n.d. 2,731 in | Hauteur n.d. 2,73 in |
| 750083 | n.d. 3 in. Size Cleanout Tee (H x H x FPT) | Length n.d. 4,00 in | Largeur n.d. 3,996 in | Hauteur n.d. 4,00 in |
| 750090 | n.d. 4 in. Size Cleanout Tee (H x H x FPT) | Length n.d. 5,04 in | Largeur n.d. 5,044 in | Hauteur n.d. 5,04 in |

