CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 750268 | n.d. 1 1/2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 5,17 in | Largeur n.d. 2,271 in | Hauteur n.d. 4,26 in |
| 750264 | n.d. 2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 6,46 in | Largeur n.d. 2,741 in | Hauteur n.d. 5,47 in |
| 750272 | n.d. 2 x 2 x 1 1/2 x 1 1/2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 5,99 in | Largeur n.d. 2,723 in | Hauteur n.d. 4,88 in |
| 752104 | n.d. 2 x 2 x 1 1/2 x 1 1/2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 8,80 in | Largeur n.d. 2,781 in | Hauteur n.d. 6,50 in |
| 750338 | n.d. 2 x 2 x 1 12 x 1 1/2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 7,17 in | Largeur n.d. 2,720 in | Hauteur n.d. 5,20 in |
| 750258 | n.d. 3 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 9,17 in | Largeur n.d. 3,973 in | Hauteur n.d. 7,91 in |
| 750275 | n.d. 3 x 3 x 1 1/2 x 1 1/2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 6,69 in | Largeur n.d. 3,975 in | Hauteur n.d. 5,68 in |
| 750251 | n.d. 3 x 3 x 3 x 2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 7,58 in | Largeur n.d. 3,983 in | Hauteur n.d. 6,34 in |
| 750262 | n.d. 4 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 11,33 in | Largeur n.d. 5,073 in | Hauteur n.d. 9,62 in |
| 750279 | n.d. 4 x 4 x 2 x 2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 8,43 in | Largeur n.d. 5,062 in | Hauteur n.d. 6,71 in |
| 750281 | n.d. 4 x 4 x 3 x 3 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 10,17 in | Largeur n.d. 5,054 in | Hauteur n.d. 8,25 in |

