CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 750200 | n.d. 1 1/2 in. Size Sanitary Tee (H x H x H) | Length n.d. 2,25 in | Largeur n.d. 2,254 in | Hauteur n.d. 2,25 in |
| 750210 | n.d. 2 in. Size Sanitary Tee (H x H x H) | Length n.d. 2,73 in | Largeur n.d. 2,730 in | Hauteur n.d. 2,73 in |
| 750115 | n.d. 2 x 1 1/2 x 1 1/2 in. Size Sanitary Tee (H x H x H) | Length n.d. 2,72 in | Largeur n.d. 2,716 in | Hauteur n.d. 2,72 in |
| 750110 | n.d. 2 x 1 1/2 x 2 in. Size Sanitary Tee (H x H x H) | Length n.d. 2,74 in | Largeur n.d. 2,737 in | Hauteur n.d. 2,74 in |
| 750104 | n.d. 2 x 2 x 1 1/2 in. Size Sanitary Tee (H x H x H) | Length n.d. 2,74 in | Largeur n.d. 2,739 in | Hauteur n.d. 2,74 in |
| 750327 | n.d. 3 in. Size Sanitary Tee (H x H x H) | Length n.d. 2,73 in | Largeur n.d. 2,730 in | Hauteur n.d. 2,73 in |
| 750127 | n.d. 3 x 3 x 1 1/2 in. Size Sanitary Tee (H x H x H) | Length n.d. 4,00 in | Largeur n.d. 4,004 in | Hauteur n.d. 4,00 in |
| 750121 | n.d. 3 x 3 x 2 in. Size Sanitary Tee (H x H x H) | Length n.d. 4,00 in | Largeur n.d. 4,000 in | Hauteur n.d. 4,00 in |
| 750222 | n.d. 4 in. Size Sanitary Tee (H x H x H) | Length n.d. 5,08 in | Largeur n.d. 5,075 in | Hauteur n.d. 5,08 in |
| 750137 | n.d. 4 x 4 x 2 in. Size Sanitary Tee (H x H x H) | Length n.d. 6,70 in | Largeur n.d. 5,063 in | Hauteur n.d. 6,69 in |
| 750144 | n.d. 4 x 4 x 3 in. Size Sanitary Tee (H x H x H) | Length n.d. 7,62 in | Largeur n.d. 5,056 in | Hauteur n.d. 8,25 in |
| 750226 | n.d. 6 in. Size Sanitary Tee (H x H x H) | Length n.d. 11,75 in | Largeur n.d. 7,214 in | Hauteur n.d. 14,47 in |
| 750150 | n.d. 6 x 6 x 4 in. Size Sanitary Tee (H x H x H) | Length n.d. 9,81 in | Largeur n.d. 7,198 in | Hauteur n.d. 11,80 in |