CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 750040 | n.d. 1 1/2 in. Size Vent Tee (H x H x H) | Length n.d. 2,27 in | Largeur n.d. 2,274 in | Hauteur n.d. 2,27 in |
| 750042 | n.d. 2 in. Size Vent Tee (H x H x H) | Length n.d. 2,73 in | Largeur n.d. 2,730 in | Hauteur n.d. 2,73 in |
| 750044 | n.d. 3 in. Size Vent Tee (H x H x H) | Length n.d. 4,15 in | Largeur n.d. 4,146 in | Hauteur n.d. 4,15 in |