CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Largeur |
Hauteur |
|---|---|---|---|---|
| 754080 | n.d. 1 1/2 in. Size Backwater Valve with Hub | Longueur n.d. 4,26 in | Largeur n.d. 4,162 in | Hauteur n.d. 4,00 in |
| 754104 | n.d. 2 in. Size Backwater Valve with Hub | Longueur n.d. 4,51 in | Largeur n.d. 4,171 in | Hauteur n.d. 4,00 in |
| 754130 | n.d. 3 in. Size Backwater Valve with Hub | Longueur n.d. 7,29 in | Largeur n.d. 5,343 in | Hauteur n.d. 5,92 in |
| 754163 | n.d. 4 in. Size Backwater Valve with Hub | Longueur n.d. 9,70 in | Largeur n.d. 7,285 in | Hauteur n.d. 7,07 in |
| 754221 | n.d. 6 in. Size Backwater Valve with Hub | Longueur n.d. 15,09 in | Largeur n.d. 10,225 in | Hauteur n.d. 10,12 in |