CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 757120 | n.d. 1 1/2 in. Size Appliance Wye (H x H x SPG) | Length n.d. 4,30 in | Largeur n.d. 2,270 in | Hauteur n.d. 3,59 in |
| 757129 | n.d. 1 1/2 x 1 1/2 x 1 in. Size Appliance Wye (H x H x SPG) | Length n.d. 4,80 in | Largeur n.d. 2,278 in | Hauteur n.d. 3,93 in |
| 757125 | n.d. 1 1/2 x 1 1/2 x 3/4 in. Size Appliance Wye (H x H x SPG) | Length n.d. 4,52 in | Largeur n.d. 2,262 in | Hauteur n.d. 3,88 in |