CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 755562 | n.d. 2 in. Size Double Fixture (H x H x H x H) | Length n.d. 8,80 in | Largeur n.d. 2,772 in | Hauteur n.d. 6,51 in |
| 755561 | n.d. 2 x 1 1/2 x 1 1/2 x 1 1/2 in. Size Double Fixture (H x H x H x H) | Length n.d. 6,85 in | Largeur n.d. 2,745 in | Hauteur n.d. 5,01 in |
| 755564 | n.d. 3 in. Size Double Fixture (H x H x H x H) | Length n.d. 13,06 in | Largeur n.d. 4,075 in | Hauteur n.d. 9,90 in |
| 755563 | n.d. 3 x 2 x 3 x 3 in. Size Double Fixture (H x H x H x H) | Length n.d. 13,13 in | Largeur n.d. 3,985 in | Hauteur n.d. 9,87 in |