CAD/BIM catalogue

CAD (0)
  • Le panier est vide
1 - 10 du 10 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Nom de l’article

Length

Largeur

Hauteur

n.d. 1 1/2 in. Size Long Turn Tee Wye (H x H x H) n.d. 5,83 in n.d. 2,300 in n.d. 5,77 in
n.d. 2 in. Size Long Turn Tee Wye (H x H x H) n.d. 7,42 in n.d. 2,764 in n.d. 7,44 in
n.d. 2 x 1 1/2 x 1 1/2 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) n.d. 6,24 in n.d. 2,740 in n.d. 5,80 in
n.d. 2 x 2 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) n.d. 6,32 in n.d. 2,709 in n.d. 5,91 in
n.d. 3 in. Size Long Turn Tee Wye (H x H x H) n.d. 11,10 in n.d. 4,015 in n.d. 11,07 in
n.d. 3 x 3 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) n.d. 7,47 in n.d. 4,012 in n.d. 6,66 in
n.d. 3 x 3 x 2 in. Size Long Turn Tee Wye (H x H x H) n.d. 8,60 in n.d. 3,977 in n.d. 8,03 in
n.d. 4 in. Size Long Turn Tee Wye (H x H x H) n.d. 14,30 in n.d. 5,068 in n.d. 14,19 in
n.d. 4 x 4 x 2 in. Size Long Turn Tee Wye (H x H x H) n.d. 9,49 in n.d. 5,102 in n.d. 8,32 in
n.d. 4 x 4 x 3 in. Size Long Turn Tee Wye (H x H x H) n.d. 12,21 in n.d. 5,082 in n.d. 11,39 in
1 - 10 du 10 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top