CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 755120 | n.d. 1 1/2 in. Size Wye (H x H x H) | Length n.d. 4,60 in | Largeur n.d. 2,200 in | Hauteur n.d. 5,60 in |
| 755121 | n.d. 2 in. Size Wye (H x H x H) | Length n.d. 5,50 in | Largeur n.d. 2,700 in | Hauteur n.d. 6,80 in |
| 755126 | n.d. 2 x 1 1/2 x 1 1/2 in. Size Wye (H x H x H) | Length n.d. 5,10 in | Largeur n.d. 2,700 in | Hauteur n.d. 6,10 in |
| 755127 | n.d. 2 x 2 x 1 1/2 in. Size Wye (H x H x H) | Length n.d. 5,10 in | Largeur n.d. 2,700 in | Hauteur n.d. 5,90 in |
| 755122 | n.d. 3 in. Size Wye (H x H x H) | Length n.d. 8,10 in | Largeur n.d. 4,000 in | Hauteur n.d. 9,80 in |
| 755131 | n.d. 3 x 3 x 1 1/2 in. Size Wye (H x H x H) | Length n.d. 6,40 in | Largeur n.d. 4,000 in | Hauteur n.d. 7,30 in |
| 755128 | n.d. 3 x 3 x 2 in. Size Wye (H x H x H) | Length n.d. 6,80 in | Largeur n.d. 4,000 in | Hauteur n.d. 8,00 in |
| 755123 | n.d. 4 in. Size Wye (H x H x H) | Length n.d. 10,10 in | Largeur n.d. 5,100 in | Hauteur n.d. 11,90 in |
| 755130 | n.d. 4 x 4 x 2 in. Size Wye (H x H x H) | Length n.d. 8,30 in | Largeur n.d. 5,100 in | Hauteur n.d. 8,60 in |
| 755129 | n.d. 4 x 4 x 3 in. Size Wye (H x H x H) | Length n.d. 9,30 in | Largeur n.d. 5,100 in | Hauteur n.d. 10,20 in |
| 755124 | n.d. 6 in. Size Wye (H x H x H) | Length n.d. 14,30 in | Largeur n.d. 7,300 in | Hauteur n.d. 16,20 in |
| 755132 | n.d. 6 x 6 x 3 in. Size Wye (H x H x H) | Length n.d. 11,50 in | Largeur n.d. 7,300 in | Hauteur n.d. 13,40 in |
| 755133 | n.d. 6 x 6 x 4 in. Size Wye (H x H x H) | Length n.d. 11,90 in | Largeur n.d. 7,300 in | Hauteur n.d. 12,80 in |
| 626094 | n.d. 8 in. Size Wye (H x H x H) | Length n.d. 19,17 in | Largeur n.d. 9,340 in | Hauteur n.d. 22,60 in |
| 626093 | n.d. 8 x 4 in. Size Wye (H x H x H) | Length n.d. 13,77 in | Largeur n.d. 9,310 in | Hauteur n.d. 16,00 in |
| 626095 | n.d. 8 x 6 in. Size Wye (H x H x H) | Length n.d. 16,26 in | Largeur n.d. 9,310 in | Hauteur n.d. 18,50 in |