CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 750570 | n.d. 1 1/2 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 6,68 in | Largeur n.d. 2,248 in | Hauteur n.d. 5,51 in |
| 750574 | n.d. 2 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 8,13 in | Largeur n.d. 2,741 in | Hauteur n.d. 6,57 in |
| 750584 | n.d. 2 x 2 x 1 1/2 x 1 1/2 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 7,43 in | Largeur n.d. 2,736 in | Hauteur n.d. 6,10 in |
| 750578 | n.d. 3 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 11,32 in | Largeur n.d. 3,976 in | Hauteur n.d. 8,42 in |
| 750586 | n.d. 3 x 3 x 1 1/2 x 1 1/2 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 6,72 in | Largeur n.d. 4,074 in | Hauteur n.d. 7,26 in |
| 750590 | n.d. 3 x 3 x 3 x 2 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 9,70 in | Largeur n.d. 4,041 in | Hauteur n.d. 8,00 in |
| 750582 | n.d. 4 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 15,05 in | Largeur n.d. 5,052 in | Hauteur n.d. 11,76 in |
| 750592 | n.d. 4 x 4 x 2 x 2 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 11,03 in | Largeur n.d. 5,092 in | Hauteur n.d. 8,55 in |
| 750594 | n.d. 4 x 4 x 3 x 3 in. Size 45º Double Wye (H x H x H x H) | Length n.d. 13,49 in | Largeur n.d. 5,148 in | Hauteur n.d. 10,12 in |

