CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 752107 | n.d. 2 in. Size Double Fixture (H x H x H x H) | Length n.d. 8,80 in | Largeur n.d. 2,785 in | Hauteur n.d. 6,51 in |
| 752103 | n.d. 2 x 1 1/2 x 1 1/2 x 1 1/2 in. Size Double Fixture (H x H x H x H) | Length n.d. 6,80 in | Largeur n.d. 2,725 in | Hauteur n.d. 5,10 in |
| 752105 | n.d. 2 x 1 1/2 x 2 x 2 in. Size Double Fixture (H x H x H x H) | Length n.d. 8,82 in | Largeur n.d. 2,722 in | Hauteur n.d. 6,60 in |
| 752109 | n.d. 3 in. Size Double Fixture (H x H x H x H) | Length n.d. 13,02 in | Largeur n.d. 4,064 in | Hauteur n.d. 9,89 in |
| 752108 | n.d. 3 x 2 x 3 x 3 in. Size Double Fixture (H x H x H x H) | Length n.d. 13,08 in | Largeur n.d. 3,979 in | Hauteur n.d. 9,81 in |

