CAD (0)
▾
Xirtec PVC Pipe
Xirtec PVC Schedule 40 - White Fittings
Xirtec PVC Pipe is designed to meet the temperature, pressure and size requirements of piping systems used in chemical processes and other industrial applications. They feature outstanding resistance to photodegradation, creep stress and immunity to oxidation, and are exceptionally suited for use with a wide range of acids, alcohols, salts and halogens. The perfect extended service, low maintenance alternative to common and exotic metal systems.
No d’article |
Type |
Size (in) |
Longueur |
Schedule du tuyau |
Weight Per Foot |
|---|---|---|---|---|---|
| 022603 | Type n.d. Bell End | Size (in) n.d. 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,074 lb/ft |
| 022604 | Type n.d. Bell End | Size (in) n.d. 3/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,097 lb/ft |
| 022611 | Type n.d. Bell End | Size (in) n.d. 1 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,144 lb/ft |
| 022674 | Type n.d. Bell End | Size (in) n.d. 1 1/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,196 lb/ft |
| 022616 | Type n.d. Bell End | Size (in) n.d. 1 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,233 lb/ft |
| 022619 | Type n.d. Bell End | Size (in) n.d. 2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,316 lb/ft |
| 022622 | Type n.d. Bell End | Size (in) n.d. 2 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,501 lb/ft |
| 022624 | Type n.d. Bell End | Size (in) n.d. 3 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,654 lb/ft |
| 022628 | Type n.d. Bell End | Size (in) n.d. 4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,931 lb/ft |
| 022659 | Type n.d. Bell End | Size (in) n.d. 6 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 1,640 lb/ft |
| 022600 | Type n.d. Plain End | Size (in) n.d. 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,074 lb/ft |
| 022633 | Type n.d. Plain End | Size (in) n.d. 3/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,097 lb/ft |
| 022612 | Type n.d. Plain End | Size (in) n.d. 1 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,144 lb/ft |
| 022608 | Type n.d. Plain End | Size (in) n.d. 1 1/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,197 lb/ft |
| 022614 | Type n.d. Plain End | Size (in) n.d. 1 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,233 lb/ft |
| 022618 | Type n.d. Plain End | Size (in) n.d. 2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,320 lb/ft |
| 022621 | Type n.d. Plain End | Size (in) n.d. 2 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,496 lb/ft |
| 022637 | Type n.d. Plain End | Size (in) n.d. 3 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,663 lb/ft |
| 022626 | Type n.d. Plain End | Size (in) n.d. 4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,931 lb/ft |
| 022666 | Type n.d. Plain End | Size (in) n.d. 6 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 1,640 lb/ft |
| 022601 | Type n.d. Bell End | Size (in) n.d. 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,074 lb/ft |
| 022607 | Type n.d. Bell End | Size (in) n.d. 3/4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,098 lb/ft |
| 022617 | Type n.d. Bell End | Size (in) n.d. 1 1/4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,198 lb/ft |
| 022615 | Type n.d. Bell End | Size (in) n.d. 1 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,233 lb/ft |
| 022610 | Type n.d. Bell End | Size (in) n.d. 1 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,144 lb/ft |
| 022620 | Type n.d. Bell End | Size (in) n.d. 2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,316 lb/ft |
| 022625 | Type n.d. Bell End | Size (in) n.d. 2 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,500 lb/ft |
| 022630 | Type n.d. Bell End | Size (in) n.d. 3 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,657 lb/ft |
| 022640 | Type n.d. Bell End | Size (in) n.d. 4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,931 lb/ft |
| 022650 | Type n.d. Bell End | Size (in) n.d. 5 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 1,263 lb/ft |
| 022660 | Type n.d. Bell End | Size (in) n.d. 6 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 1,640 lb/ft |
| 022680 | Type n.d. Bell End | Size (in) n.d. 8 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 2,469 lb/ft |
| 022690 | Type n.d. Bell End | Size (in) n.d. 10 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 3,511 lb/ft |
| 022692 | Type n.d. Bell End | Size (in) n.d. 12 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 4,639 lb/ft |
| 022694 | Type n.d. Solvent Bell End | Size (in) n.d. 14 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 5,492 lb/ft |
| 022696 | Type n.d. Solvent Bell End | Size (in) n.d. 16 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 7,185 lb/ft |
| 022697 | Type n.d. Solvent Bell End | Size (in) n.d. 18 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 9,088 lb/ft |
| 022698 | Type n.d. Solvent Bell End | Size (in) n.d. 20 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 10,636 lb/ft |
| 022699 | Type n.d. Solvent Bell End | Size (in) n.d. 24 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 14,789 lb/ft |