CAD (0)
▾
Xirtec PVC Pipe
Xirtec PVC Schedule 80
Xirtec PVC Pipe is designed to meet the temperature, pressure and size requirements of piping systems used in chemical processes and other industrial applications. They feature outstanding resistance to photodegradation, creep stress and immunity to oxidation, and are exceptionally suited for use with a wide range of acids, alcohols, salts and halogens. The perfect extended service, low maintenance alternative to common and exotic metal systems.
- Meets ASTM D1785 requirements and is third party certified to CSA B137.3 or NSF 14.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually ever service, making it resistant to rust, pit, scale & corrosion.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
1 2
No d’article |
Type |
Size (in) |
Longueur |
Schedule du tuyau |
Weight Per Foot |
|---|---|---|---|---|---|
| 085106 | Type n.d. Bell End | Size (in) n.d. 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,092 lb/ft |
| 085111 | Type n.d. Bell End | Size (in) n.d. 3/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,125 lb/ft |
| 085114 | Type n.d. Bell End | Size (in) n.d. 1 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,182 lb/ft |
| 085119 | Type n.d. Bell End | Size (in) n.d. 1 1/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,258 lb/ft |
| 085105 | Type n.d. Plain End | Size (in) n.d. 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,094 lb/ft |
| 085109 | Type n.d. Plain End | Size (in) n.d. 3/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,125 lb/ft |
| 085113 | Type n.d. Plain End | Size (in) n.d. 1 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,182 lb/ft |
| 085118 | Type n.d. Plain End | Size (in) n.d. 1 1/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,257 lb/ft |
| 085123 | Type n.d. Plain End | Size (in) n.d. 1 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,311 lb/ft |
| 085128 | Type n.d. Plain End | Size (in) n.d. 2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,432 lb/ft |
| 085133 | Type n.d. Plain End | Size (in) n.d. 2 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,661 lb/ft |
| 085157 | Type n.d. Plain End | Size (in) n.d. 3 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,881 lb/ft |
| 085138 | Type n.d. Plain End | Size (in) n.d. 4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 1,288 lb/ft |
| 085143 | Type n.d. Plain End | Size (in) n.d. 6 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 2,474 lb/ft |
| 085146 | Type n.d. Plain End | Size (in) n.d. 8 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 3,750 lb/ft |
| 085149 | Type n.d. Plain End | Size (in) n.d. 10 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 5,551 lb/ft |
| 085101 | Type n.d. Plain End | Size (in) n.d. 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,092 lb/ft |
| 085107 | Type n.d. Plain End | Size (in) n.d. 3/4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,125 lb/ft |
| 085110 | Type n.d. Plain End | Size (in) n.d. 1 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,182 lb/ft |
| 085115 | Type n.d. Plain End | Size (in) n.d. 1 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,312 lb/ft |
| 085117 | Type n.d. Plain End | Size (in) n.d. 1 1/4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,258 lb/ft |
| 085120 | Type n.d. Plain End | Size (in) n.d. 2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,433 lb/ft |
| 085125 | Type n.d. Plain End | Size (in) n.d. 2 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,661 lb/ft |
| 085130 | Type n.d. Plain End | Size (in) n.d. 3 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,886 lb/ft |
| 085140 | Type n.d. Plain End | Size (in) n.d. 4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 1,295 lb/ft |
| 085160 | Type n.d. Plain End | Size (in) n.d. 6 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 2,474 lb/ft |
| 085180 | Type n.d. Plain End | Size (in) n.d. 8 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 3,750 lb/ft |
| 085190 | Type n.d. Plain End | Size (in) n.d. 10 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 5,545 lb/ft |
| 085195 | Type n.d. Plain End | Size (in) n.d. 12 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 7,653 lb/ft |
| 085158 | Type n.d. Plain End | Size (in) n.d. 14 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 9,176 lb/ft |
| 085153 | Type n.d. Plain End | Size (in) n.d. 16 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 11,736 lb/ft |
| 085159 | Type n.d. Plain End | Size (in) n.d. 18 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 14,695 lb/ft |
| 085103 | Type n.d. Bell End | Size (in) n.d. 1/4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,042 lb/ft |
| 085104 | Type n.d. Bell End | Size (in) n.d. 3/8 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,058 lb/ft |
| 085108 | Type n.d. Bell End | Size (in) n.d. 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,092 lb/ft |
| 085112 | Type n.d. Bell End | Size (in) n.d. 3/4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,127 lb/ft |
| 085116 | Type n.d. Bell End | Size (in) n.d. 1 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,185 lb/ft |
| 085122 | Type n.d. Bell End | Size (in) n.d. 1 1/4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,258 lb/ft |
| 085127 | Type n.d. Bell End | Size (in) n.d. 1 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,312 lb/ft |
| 085132 | Type n.d. Bell End | Size (in) n.d. 2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,433 lb/ft |
| 085134 | Type n.d. Bell End | Size (in) n.d. 2 1/2 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,659 lb/ft |
| 085137 | Type n.d. Bell End | Size (in) n.d. 3 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 0,881 lb/ft |
| 085139 | Type n.d. Bell End | Size (in) n.d. 4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 1,295 lb/ft |
| 085142 | Type n.d. Bell End | Size (in) n.d. 5 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 1,793 lb/ft |
| 085162 | Type n.d. Bell End | Size (in) n.d. 6 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 2,462 lb/ft |
| 085147 | Type n.d. Bell End | Size (in) n.d. 8 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 3,739 lb/ft |
| 085192 | Type n.d. Bell End | Size (in) n.d. 10 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 5,552 lb/ft |
| 085151 | Type n.d. Bell End | Size (in) n.d. 12 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 7,627 lb/ft |
| 085152 | Type n.d. Bell End | Size (in) n.d. 14 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 9,177 lb/ft |
| 085155 | Type n.d. Bell End | Size (in) n.d. 16 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 80 | Weight Per Foot n.d. 11,738 lb/ft |
1 2

