CAD (0)
▾
Adapters
adapters-6

Threaded Adapter Male Thread x Female
(2) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Threaded Adapter, Male Thread x Female Thread fittings come in 1-1/2 x 1-1/4" and 1-1/2 x 1-1/2" sizes.- Threaded adapter (male thread x female thread) in 1-1/2 x 1-1/4" and 1-1/2 x 1-1/2" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.

Male Adapter MJ x Male Thread
(4) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Male Adapter, MJ x Male Thread fittings come in 1-1/2", 2", 3" and 4" sizes. They are furnished assembled with no-heat olives and union nuts.- Male Adapter (MJ x Male Thread) in 1-1/2", 2", 3" and 4" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.

Female Adapter MJ x Female Thread
(2) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Female Adapter, MJ x Female Thread fittings come in 1-1/2" and 2" sizes. They are furnished assembled with no-heat olives and union nuts.- Female Adapter (MJ x Female Thread) in 1-1/2" and 2" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.

Glass Adapter MJ x Bead
(4) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Glass Adapter, MJ x Bead fittings come in 1-1/2", 2", 3" and 4" sizes. They are furnished assembled with no-heat olives and union nuts.- Glass Adapter (MJ x Bead) in 1-1/2", 2", 3" and 4" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.

Duriron Adapter MJ x Spigot
(4) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Duriron Adapter, MJ x Spigot fittings come in 1-1/2", 2", 3" and 4" sizes. They are furnished assembled with no-heat olives and union nuts.- Duriron Adapter (MJ x Spigot) in 1-1/2", 2", 3" and 4" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.