CAD (0)
▾
Threaded Adapter Male Thread x Female
Adapters
Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Threaded Adapter, Male Thread x Female Thread fittings come in 1-1/2 x 1-1/4" and 1-1/2 x 1-1/2" sizes.
- Threaded adapter (male thread x female thread) in 1-1/2 x 1-1/4" and 1-1/2 x 1-1/2" sizes.
- For use with Labline acid waste systems.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
BIM |
|---|---|---|---|---|
| 156121 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 |
CAD
n.d. |
BIM
n.d. |
| 156131 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |