CAD (0)
▾
Caps
caps-2

Molded Cap EJ
(2) Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Molded Enfield Electrofusion Caps come in 1-1/2" and 2" sizes.- For use in Enfield™ acid waste systems
- Operating temperature range from -20°F (-29°C) to 212°F (100°C)
- Manufactured from Flame Retardant polypropylene
- Several joints can be made at one time
- Fittings are quick and easy to connect and install and are maintenance free
- Reliable joints made in 2 minutes
- Controlled fusion of joints with no loose components
- Heavy duty socket terminal posts complete with protection ears
- NSF-approved
- IAPMO-listed
- CSA-certified
- Meets ASTM F1412 and D4101
- Meets CSA B181.3
- Molded Caps come in 1-1/2" and 2" sizes

Fabricated Cap EJ
(6) The innovative IPEX Enfield Electrofusion acid waste system is a reliable chemical waste disposal unit suitable for handling the variety of corrosive chemicals and pH levels found in various chemical waste applications. It utilizes a microprocessor-controlled enfusion unit for high levels of control, efficiency and monitoring. The Enfield Electrofusion fabricated cap electrofusion joint is designed to easily fit within the IPEX Enfield Electrofusion system. It is available in 3', 4', 6', 8', 10' and 12' sizes.- Enfield Electrofusion fabricated cap electrofusion joint for the IPEX Enfield Electrofusion system
- Easy installation
- Fits in to connect joints within the polypropylene piping
- Designed to withstand highly corrosive chemicals and pH levels
- System controlled by a microprocessor unit for complete control
- Available in 3', 4', 6', 8', 10' and 12' sizes