CAD (0)
▾
Molded Cap EJ
Caps
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Molded Enfield Electrofusion Caps come in 1-1/2" and 2" sizes.
- For use in Enfield™ acid waste systems
- Operating temperature range from -20°F (-29°C) to 212°F (100°C)
- Manufactured from Flame Retardant polypropylene
- Several joints can be made at one time
- Fittings are quick and easy to connect and install and are maintenance free
- Reliable joints made in 2 minutes
- Controlled fusion of joints with no loose components
- Heavy duty socket terminal posts complete with protection ears
- NSF-approved
- IAPMO-listed
- CSA-certified
- Meets ASTM F1412 and D4101
- Meets CSA B181.3
- Molded Caps come in 1-1/2" and 2" sizes