CAD (0)
▾
Cleanouts
cleanouts-1

Cleanout w/ Plug Sp
(5) Designed to aid in seamless maintenance and operation, the Enfield Electrofusion Cleanout with Sp Plug fits within IPEX Enfield Electrofusion polypropylene acid waste systems. It helps to prevent chemical buildup and clogging, while allowing an efficient flow and peak performance. The Enfield Electrofusion system utilizes a core microprocessor for innovative acid waste disposal that can withstand corrosive chemicals and high temperatures in tough environments such as schools, industrial plants, hospitals and more. Easy to install and less expensive than glass, this Enfield Electrofusion Cleanout with Sp Plug comes in sizes 1-1/2", 2", 3", 4" and 6" to suit a range of applications.- Enfield Electrofusion Cleanout with Sp Plug for IPEX Enfield Electrofusion polypropylene acid waste systems
- Provides efficient maintenance and clog prevention in the piping system
- Easy installation that costs 50% less than glass
- Durable for tough environments
- Can withstand high temperatures and corrosive chemicals
- Available in sizes 1-1/2", 2", 3", 4" and 6"

Cleanout Plug Male Thread
(4) Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion cleanout plug (male thread) fittings come in 1-1/2", 2", 3" and 4" sizes.- Cleanout plug (male thread) in 1-1/2", 2", 3" and 4" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed

Fabricated Cleanout Tee EJ
(5) Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion Fabricated Cleanout Tee Socket fittings come in 1-1/2", 2", 3", 4" and 6" sizes.- Fabricated Cleanout Tee Socket in 1-1/2", 2", 3", 4" and 6" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed