CAD (0)
▾
Cleanout w/ Plug Sp
Cleanouts
Designed to aid in seamless maintenance and operation, the Enfield Electrofusion Cleanout with Sp Plug fits within IPEX Enfield Electrofusion polypropylene acid waste systems. It helps to prevent chemical buildup and clogging, while allowing an efficient flow and peak performance. The Enfield Electrofusion system utilizes a core microprocessor for innovative acid waste disposal that can withstand corrosive chemicals and high temperatures in tough environments such as schools, industrial plants, hospitals and more. Easy to install and less expensive than glass, this Enfield Electrofusion Cleanout with Sp Plug comes in sizes 1-1/2", 2", 3", 4" and 6" to suit a range of applications.
- Enfield Electrofusion Cleanout with Sp Plug for IPEX Enfield Electrofusion polypropylene acid waste systems
- Provides efficient maintenance and clog prevention in the piping system
- Easy installation that costs 50% less than glass
- Durable for tough environments
- Can withstand high temperatures and corrosive chemicals
- Available in sizes 1-1/2", 2", 3", 4" and 6"