CAD (0)
▾
Elbows
elbows-3

Elbow 90º (Socket x Socket)
(14) Change the direction of your pipe run by 90 degrees, by solvent welding the 90 degree socket elbow to a pipe or spigot end of a fitting.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.

Elbow 90º (Socket x FNPT)
(9) Change the direction of your pipe run by solvent welding the socket end to a pipe or spigot end of a fitting, while the FPT end of the elbow fits into an MPT fitting.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.

45º Elbow (Socket x Socket)
(14) Change the direction of your pipe run by 45 degrees, by solvent welding the 45 degree socket elbow to a pipe or spigot end of a fitting.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.

Elbow Reducing 90º (Socket x Socket)
(9) Used to transform pipe run by 90 degrees and in pipe size. Both socket ends fit onto pipe ends, however one side accommodates a smaller pipe.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.

Elbow Reducing 90º (Socket x FNPT)
(5) Used to transform pipe run by 90 degrees and in pipe size. The socket end fits onto the pipe end and the FPT end fits a smaller size MPT fitting.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.

Elbow Street 90º (Spigot x Socket)
(8) This street elbow allows you to shift the direction of your pipe run by 90 degrees. Used to connect solvent weld pipe to a solvent weld fitting hub.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.

Elbow Street 90º (Socket x MNPT)
(6) Used to convert solvent weld pipe to a threaded connection, this street elbow allows you to change the direction of your pipe run by 90 degrees.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.