CAD (0)
▾
Elbow Reducing 90º (Socket x Socket)
Elbows
Used to transform pipe run by 90 degrees and in pipe size. Both socket ends fit onto pipe ends, however one side accommodates a smaller pipe.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
---|---|---|---|
035535 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035536 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035978 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | CAD n.d. |
235029 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
235030 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035991 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | CAD n.d. |
235031 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
235032 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 | CAD n.d. |
035537 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |