CAD (0)
▾
Nipples
nipples-2

Nipple (Close)
(11) Connect two female threaded (FPT) fittings to each end of this straight pipe. Available in a range of sizes from 1/2" to 4" these nipples feature male threads on each end for quick and easy connections.- Resistant to rust, pit, scale & corrosion on both exterior and interior leaving walls smooth.
- Lower material costs.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.

Nipple (Standard)
(116) Connect two female threaded (FPT) fittings to each end of this straight pipe. Available in a range of sizes from 1/2" to 4" these nipples feature male threads on each end for quick and easy connections.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.