CAD (0)
▾
Nipple (Close)
Nipples
Connect two female threaded (FPT) fittings to each end of this straight pipe. Available in a range of sizes from 1/2" to 4" these nipples feature male threads on each end for quick and easy connections.
- Resistant to rust, pit, scale & corrosion on both exterior and interior leaving walls smooth.
- Lower material costs.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
No d’article |
Size (in) |
CAD |
BIM |
---|---|---|---|
036434 | Size (in) n.d. 1/4 | CAD n.d. | BIM n.d. |
036435 | Size (in) n.d. 3/8 | CAD n.d. | BIM n.d. |
036436 | Size (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036437 | Size (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036438 | Size (in) n.d. 1 | CAD n.d. | BIM n.d. |
036439 | Size (in) n.d. 1 1/4 | CAD n.d. | BIM n.d. |
036440 | Size (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
036441 | Size (in) n.d. 2 | CAD n.d. | BIM n.d. |
036442 | Size (in) n.d. 2 1/2 | CAD n.d. | BIM n.d. |
036443 | Size (in) n.d. 3 | CAD n.d. | BIM n.d. |
036444 | Size (in) n.d. 4 | CAD n.d. | BIM n.d. |