CAD (0)
▾
Traps
traps-1

P-Trap - 2 Piece
(2) The IPEX Labline Mechanical Joint P Trap is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. Heavy-duty all thermoplastic Labline fittings can be disassembled and re-used if the layout of your system changes or moves. This Labline P-trap is available in 1-1/2" and 2" sizes.- IPEX Labline P-trap available in 1-1/2" and 2" sizes.
- Easy to install quickly with no-heat Elastolive.
- Can be disassembled and re-used for restructuring.
- Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).

P-Trap - 3 piece Long Radius
(4) The IPEX Labline Mechanical Joint P Trap Long Radius is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. Heavy-duty all thermoplastic Labline fittings can be disassembled and re-used if the layout of your system changes or moves. This Labline P-trap (long radius) is available in 1-1/2", 2", 3" and 4" sizes.- IPEX Labline Mechanical Joint P-trap Long Radius available in 1-1/2", 2", 3" and 4" sizes.
- Easy to install quickly with no-heat Elastolive.
- Can be disassembled and re-used for restructuring.
- Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).

Running Trap - 3 Piece
(2) The IPEX Labline Mechanical Joint Running Trap is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. Heavy-duty all thermoplastic Labline fittings can be disassembled and re-used if the layout of your system changes or moves. This Labline running trap is available in 1-1/2" and 2" sizes.- IPEX Labline Mechanical Joint running trap available in 1-1/2" and 2" sizes.
- Easy to install quickly with no-heat Elastolive.
- Can be disassembled and re-used for restructuring.
- Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).

Universal Trap Female Thread x MJ
(2) The IPEX Labline Mechanical Joint Universal Trap Female Thread x MJ is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. This versatile system can be disassembled and re-used if the layout of your system changes or moves. This Labline universal trap (female thread x MJ) is available in 1-1/2" PP Base, Clear Base and O-ring Gasket.- IPEX Labline Mechanical Joint universal trap (female thread x MJ) available in 1-1/2" Transparent Base, PP Base, Clear Base and O-ring Gasket.
- Easy to install quickly with no-heat Elastolive.
- Can be disassembled and re-used for restructuring.
- Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).

Universal Trap, S-Type Female Thread x MJ
(2) The IPEX Labline Mechanical Joint Universal Trap, S-Type Female thread x MJ is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. Heavy-duty all thermoplastic Labline fittings can be disassembled and re-used if the layout of your system changes or moves. This universal S-type trap (female thread x MJ) is available in 1-1/2” and 1-1/2" Transparent Base.- IPEX Labline Mechanical Joint universal S-type trap (female thread x MJ) available in 1-1/2" and 1-1/2" Transparent Base.
- Easy to install quickly with no-heat Elastolive.
- Can be disassembled and re-used for restructuring.
- Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).

S Trap - 3 Piece
(2) The IPEX Labline Mechanical Joint S Trap is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. Heavy-duty all thermoplastic Labline fittings can be disassembled and re-used if the layout of your system changes or moves. This Labline S-trap is available in 1-1/2" and 2" sizes.- IPEX Labline Mechanical Joint S-trap available in 1-1/2" and 2" sizes.
- Easy to install quickly with no-heat Elastolive.
- Can be disassembled and re-used for restructuring.
- Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).

Dilution Trap
(2) Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. An essential system accessory, the Labline Mechanical Joint Dilution Trap is available in 1-1/2" size with the option of a transparent base.- Dilution trap in 1-1/2" size.
- For use with Labline acid waste systems.
- Transparent base option.
- High-performance mechanical-joint system.
- Corrosion-resistant, all-plastic construction.
- Easy to install, disassemble and reuse.
- Ideal for modular systems and remodeling.
- NSF listed.