CAD/BIM catalogue

CAD (0)
  • Le panier est vide
The IPEX Labline Mechanical Joint Universal Trap Female Thread x MJ is a versatile and reusable piece that fits securely within the IPEX Labline acid waste system. It is an easy-to-install key piece that offers reliable resistance against corrosive chemicals and high temperatures. This versatile system can be disassembled and re-used if the layout of your system changes or moves. This Labline universal trap (female thread x MJ) is available in 1-1/2" PP Base, Clear Base and O-ring Gasket.
  • IPEX Labline Mechanical Joint universal trap (female thread x MJ) available in 1-1/2" Transparent Base, PP Base, Clear Base and O-ring Gasket.
  • Easy to install quickly with no-heat Elastolive.
  • Can be disassembled and re-used for restructuring.
  • Operating temperature range from -10°F to 212°F (-23.3°C to 100°C).
1 - 2 du 2 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 2 du 2 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top