CAD (0)
▾
Wyes
wyes-2

Wye (Socket x Socket x Socket)
(7) These socket style wyes are connected to mainlines and branches via solvent welding, maintaining a leak-proof system.- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.