CAD (0)
▾
Wye (Socket x Socket x Socket)
Wyes
These socket style wyes are connected to mainlines and branches via solvent welding, maintaining a leak-proof system.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Size 1 (in) |
Size 2 (in) |
Size 3 (in) |
CAD |
---|---|---|---|---|
035912 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1 1/2 | CAD n.d. |
035913 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 2 | CAD n.d. |
035915 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 3 | CAD n.d. |
035916 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 4 | CAD n.d. |
035922 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 6 | Size 3 (in) n.d. 4 | CAD n.d. |
035917 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 6 | Size 3 (in) n.d. 6 | CAD n.d. |
135866 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | Size 3 (in) n.d. 8 | CAD n.d. |