CAD (0)
▾
AquaRise molded reducing couplings are available in 3/4"x1/2" to 4"x3" sizes, and make pipe-to-pipe reducing connections in AquaRise piping systems.
- Maximum operating temperature of Aquarise used in Potable Water Piping System shall not exceed 160˚F.
Unité de mesure
Caractéristiques techniques
Type |
n.d. Raccords de réduction |
Size 1 (in) |
n.d. 3 |
Size 2 (in) |
n.d. 2 |
| Matériau1 | n.d. PVCC TempRiteMD |
Type de raccord |
n.d. Femelle AquaRise |
Cote de pression |
n.d. 150 psi at 160°F 400 psi at 73°F |
Standards/Certifications |
n.d. CSA B137.6, ASTM F439, NSF 14 & 61 |
Poids |
n.d. 0,787 lb |
- 1 TempRiteMD est une marque déposée de Lubrizol Advanced Materials, Inc.