CAD (0)
▾
AquaRise one-piece flanges are available in 1/2" to 4" sizes, and provide a transition from AquaRise to metallic flanged components such as valves, pumps or alternative materials.
- Maximum operating temperature of Aquarise used in Potable Water Piping System shall not exceed 160˚F.
Unité de mesure
Caractéristiques techniques
Type |
n.d. Bride |
Size (in) |
n.d. 1/2 |
| Matériau1 | n.d. PVCC TempRiteMD |
Type de raccord |
n.d. Femelle AquaRise x bride ANSI 150 |
Cote de pression |
n.d. 150 psi at 73°F 57 psi at 160°F |
Standards/Certifications |
n.d. ASTM F1970, NSF 14 & 61 Socket dimensions conform to ASTM F438 |
Poids |
n.d. 0,170 lb |
- 1 TempRiteMD est une marque déposée de Lubrizol Advanced Materials, Inc.