CAD (0)
▾
CPVC mechanical repair couplings are available in 1" to 4" sizes, and make temporary pipe-to-pipe repair connections in CPVC piping systems.
Unité de mesure
Type |
n.d. Raccord pour réparation mécanique |
Type de raccord |
n.d. Femelle PVCC (raccord mécanique) |
Dimension |
n.d. 1 |
Matériau |
n.d. 304SS |
Cote de pression |
n.d. 150 psi at 160°F 400 psi at 73°F |
Normes ou certifications |
n.d. NSF 61 |
Poids |
n.d. 0,661 lb |