CAD (0)
▾
Adapter - 1/2’’ IPS Socket to 1/2’’ CTS Spigot
Provides a transition between CPVC IPS and CPVC CTS dimensions in a hot and cold water piping system. This transition adapter offers a low-cost, permanent joint alternative to the existing threaded brass adapter.
Provides a transition between CPVC IPS and CPVC CTS dimensions in a hot and cold water piping system. This transition adapter offers a low-cost, permanent joint alternative to the existing threaded brass adapter.
Unité de mesure
Type |
n.d. Adaptateur CTS |
Type de raccord |
n.d. Femelle PVCC x mâle CTS |
Dimension |
n.d. 1/2 |
Matériau |
n.d. Femelle – PVCC TempRiteMD Mâle – CTS |
Cote de pression |
n.d. 150 psi at 160°F 400 psi at 73°F |
Normes ou certifications |
n.d. ASTM F438 CSA B137.6 NSF to NSF 61 |
Poids |
n.d. 0,026 lb |