CAD (0)
▾
CPVC Threaded Adapter fittings are available in 1/2" to 2" sizes, and provide a transition from CPVC to metallic threaded components such as valves, pumps or alternative materials. The high grade metallic alloy provides resistance to dezincification and stress cracking caused by corrosive water chemistry.
Unité de mesure
Type |
n.d. Adaptateur à filetage mâle |
Type de raccord |
n.d. Femelle PVCC x FNPT bronze |
Dimension |
n.d. 1 1/2 |
Matériau |
n.d. Femelle – PVCC TempRiteMD Filetage – Alliage de bronze C90300 résistant à la dézincification |
Cote de pression |
n.d. 150 psi at 160°F 400 psi at 73°F |
Normes ou certifications |
n.d. CSA B137.6, ASTM F1970, NSF 14 & 61 Socket dimensions conform to ASTM F439 Thread dimensions conform to ASME B1.20.1 |
Poids |
n.d. 1,065 lb |