CAD (0)
▾
1’’ CPVC ONE PIECE BALL VALVE
One-Piece Ball Valves are available in 1/2" through 1" sizes. These valves are lightweight and compact, yet robust. Ideal for high pressure systems or for applications that do not require a serviceable connection
One-Piece Ball Valves are available in 1/2" through 1" sizes. These valves are lightweight and compact, yet robust. Ideal for high pressure systems or for applications that do not require a serviceable connection
Unité de mesure
Type |
n.d. Robinet à tournant sphérique monobloc |
Type de raccord |
n.d. Socket x Socket |
Dimension |
n.d. 1 |
Matériau |
n.d. Corzan CPVC |
Cote de pression |
n.d. 150 psi @ 71°C (160°F) 400 psi @ 23°C (73°F) |
Normes ou certifications |
n.d. ASTM F1970 NSF 14 NSF 372 NSF 61 |
Poids |
n.d. 0,597 lb |
Hauteur |
n.d. 2,80 in |