CAD (0)
▾
AquaRise Threaded Adapter fittings are available in 1/2" to 2" sizes, and provide a transition from AquaRise to metallic threaded components such as valves, pumps or alternative materials. The high grade metallic alloy provides resistance to dezincification and stress cracking caused by corrosive water chemistry.
- Maximum operating temperature of Aquarise used in Potable Water Piping System shall not exceed 160˚F.
Unité de mesure
Caractéristiques techniques
Type |
n.d. Adaptateur à filetage mâle |
Size (in) |
n.d. 3/4 |
| Matériau1 | n.d. Femelle – PVCC TempRiteMD Filetage – Alliage de bronze C90300 résistant à la dézincification |
Type de raccord |
n.d. Mâle AquaRise x MNPT bronze |
Cote de pression |
n.d. 150 psi at 160°F 400 psi at 73°F |
Standards/Certifications |
n.d. CSA B137.6, ASTM F1970, NSF 14 & 61 Socket dimensions conform to ASTM F438 Thread dimensions conform to ASME B1.20.1 |
Poids |
n.d. 0,359 lb |
- 1 TempRiteMD est une marque déposée de Lubrizol Advanced Materials, Inc.