CAD (0)
▾
AquaRise unions are available in 1/2" to 4" sizes, and provide the ability to disassemble an AquaRise piping system for repair or maintenance purposes.
- Maximum operating temperature of Aquarise used in Potable Water Piping System shall not exceed 160˚F.
Unité de mesure
Caractéristiques techniques
Type |
n.d. Union |
Size (in) |
n.d. 1 |
Type de raccord |
n.d. Femelle AquaRise |
Matériau de joint torique |
n.d. EPDM |
Cote de pression |
n.d. 150 psi at 73°F 57 psi at 160°F |
Standards/Certifications |
n.d. ASTM F1970, NSF 14 & 61 Socket dimensions conform to ASTM F438 |
Poids |
n.d. 0,250 lb |