CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
A core component in the innovative IPEX Enfield Electrofusion polypropylene acid waste system, the Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing allows for seamless operation in a variety of applications. This durable piece fits within the piping system to allow for operational control and temperature regulation while securing the joints for optimal performance. Durable and corrosion-resistant, this piece is easy to install within the microprocessor-controlled acid waste unit. IPEX's innovative system is ideal for a variety of tough environments, including industrial plants, laboratories and more. This Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing comes in a range of sizes that includes: 8 x 3", 8 x 4", 8 x 6", 10 x 4", 10 x 6", 10 x 8", 12 x 4", 12 x 6", 12 x 8" and 12 x 10".
  • Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing for the IPEX Enfield Electrofusion polypropylene acid waste system
  • Chemical resistant and able to withstand high corrosion and temperature levels
  • Fits seamlessly to allow temperature control and operational performance
  • Available in sizes 8 x 3", 8 x 4", 8 x 6", 10 x 4", 10 x 6", 10 x 8", 12 x 4", 12 x 6", 12 x 8" and 12 x 10"
Unité de mesure
Éléments
Image

Fabricated Reducing Bushing Sp x EJ

Image

Fabricated Reducing Bushing Sp x EJ

Image

Fabricated Reducing Bushing Sp x EJ

Image

Fabricated Reducing Bushing Sp x EJ
Type n.d. Bushing
Size 1 (in) n.d. 4 n.d. 6 n.d. 8 n.d. 10
Size 2 (in) n.d. 12
Standards/Certifications n.d. ASTM F1412;NSF 14;UPC
Poids n.d. 16,178 lb n.d. 4,810 lb n.d. 5,044 lb n.d. 9,513 lb

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top