CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
A core component in the innovative IPEX Enfield Electrofusion polypropylene acid waste system, the Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing allows for seamless operation in a variety of applications. This durable piece fits within the piping system to allow for operational control and temperature regulation while securing the joints for optimal performance. Durable and corrosion-resistant, this piece is easy to install within the microprocessor-controlled acid waste unit. IPEX's innovative system is ideal for a variety of tough environments, including industrial plants, laboratories and more. This Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing comes in a range of sizes that includes: 8 x 3", 8 x 4", 8 x 6", 10 x 4", 10 x 6", 10 x 8", 12 x 4", 12 x 6", 12 x 8" and 12 x 10".
  • Enfield Electrofusion Sp x EJ Fabricated Reducing Bushing for the IPEX Enfield Electrofusion polypropylene acid waste system
  • Chemical resistant and able to withstand high corrosion and temperature levels
  • Fits seamlessly to allow temperature control and operational performance
  • Available in sizes 8 x 3", 8 x 4", 8 x 6", 10 x 4", 10 x 6", 10 x 8", 12 x 4", 12 x 6", 12 x 8" and 12 x 10"
1 - 4 du 4 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

n.d. 4 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 6 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 8 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 10 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 4 du 4 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top