Imprimer Retour
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion reducing sanitary tee socket fittings come in 2" x 1-1/2", 3" x 1-1/2", 3" x 2", 4" x 2" and 4" x 3" sizes. They feature deeper sockets and clamp positioning guides for ease of installation.
  • Reducing sanitary tee socket in 2" x 1-1/2", 3" x 1-1/2", 3" x 2", 4" x 2" and 4" x 3" sizes
  • For use with Enfield electrofusion polypropylene acid waste systems
  • Unparalleled joint reliability and repeatability
  • Flame-retardant polypropylene;Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
  • Microprocessor controlled Enfusion Control Unit ensures secure joints
  • Temperature range from -10°F (-23°C) to 212°F (100°C)
  • Easy connecting
  • Easy to install
  • Maintenance free
  • NSF listed
Reducing Sanitary Tee EJ
Unité de mesure
Éléments Reducing Sanitary Tee EJ
257207
Reducing Sanitary Tee EJ
Reducing Sanitary Tee EJ
257209
Reducing Sanitary Tee EJ
Reducing Sanitary Tee EJ
257210
Reducing Sanitary Tee EJ
Reducing Sanitary Tee EJ
257212
Reducing Sanitary Tee EJ
Reducing Sanitary Tee EJ
257213
Reducing Sanitary Tee EJ
Type n.d. Té
Size 1 (in) n.d. 2 n.d. 3 n.d. 3 n.d. 4 n.d. 4
Size 2 (in) n.d. 2 n.d. 3 n.d. 3 n.d. 4 n.d. 4
Size 3 (in) n.d. 1 1/2 n.d. 1 1/2 n.d. 2 n.d. 2 n.d. 3
Standards/Certifications n.d. ASTM F1412; CSA B181.3; UPC; UPC/IPC n.d. ASTM F1412; CSA B181.3; UPC; UPC/IPC n.d. Product Approval; ASTM F1412; CSA B181.3; UPC; UPC/IPC n.d. PMG-1274; ASTM F1412; CSA B181.3; NSF 14; UPC; Product Approval n.d. Product Approval; ASTM F1412; CSA B181.3; UPC; UPC/IPC
Poids n.d. 0,494 lb n.d. 1,922 lb n.d. 1,779 lb n.d. 1,444 lb n.d. 2,815 lb